HUBBELL CANADA
5 in. Round Closure Plate, Blank, Fixture Stud and Universal Mount Strap, Off-White
Image of 5654-1 5 in. Round Closure Plate, Blank, Fixture Stud and Universal Mount Strap, Off-White
Discontinued

5 in. Round Closure Plate, Blank, Fixture Stud and Universal Mount Strap, Off-White

Brand: Raco

Catalog ID: 5654-1

5 in. Round Closure Plate, Blank, Fixture Stud and Universal Mount Strap, Off-White

  • Rugged metallic construction
  • State-of-the-art powder coat paint finish which provides a light texture finish and scratch resistance
  • Cover made from zinc, pre-coated, steel
  • 5-1/4 in. round
  • 3/8 center mounting hole
  • Not weatherproof

General

Application

Flat

Catalog Number

5654-1

Color

Construction

Metallic

Cover Type

Blank/Flat

Material

5654-1

Material Type

Metallic

Size

5 in

Type

Cover

UPC

050169565414

Dimensions

Actual Depth

0.172 in

Cubic Capacity

4.74075 cu.in

Depth

0.172 in

Height

5.25 in

Size

5 in

Weight

0.28 lb

Width

5.25 in

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

10

Packaging Type

Shrink

Pallet Quantity

2100

Standard Package

10