HUBBELL CANADA
Image of HCPWRPED52GRY 52" Gray Power Charging Pedestal
Image of HCPWRPED52GRY 52" Gray Power Charging Pedestal
Image of HCPWRPED52GRY 52" Gray Power Charging Pedestal
Image of HCPWRPED52GRY 52" Gray Power Charging Pedestal
+2
Image of HCPWRPED52GRY 52" Gray Power Charging Pedestal
Discontinued

52" Gray Power Charging Pedestal

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HCPWRPED52GRY

52" Gray Power Charging Pedestal

without light kit

General

Catalog Number

HCPWRPED52GRY

Color

EU RoHS Indicator

Number of Receptacles

4

Type

  • Power Charging Pedestal
  • USB Type A and C

UPC

783585547190

Dimensions

Dimensions

12 in x 52.4 in x 6 in

Height

6 in

Length

12 in

Weight

25 lb

Width

52.4 in

Certifications And Compliance

EU RoHS Indicator

Configuration

Number of Receptacles

4