HUBBELL CANADA
Image of 091041005 Adapters for Multi-Pin Connectors, 7/8" X 20", Aluminum
Image of 091041005 Adapters for Multi-Pin Connectors, 7/8" X 20", Aluminum
play
Kellems Wire Management Solutions

Adapters for Multi-Pin Connectors, 7/8" X 20", Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 091041005

Kellems Wire Management, Adapters for Multi-Pin Connectors, 7/8" X 20", Aluminum

Kellems® Thread Adapters are devices formatting AN-MS connectors and other multi-pin connectors to Kellems grips with NPT threaded fittings. They are made of aluminum with internal threads and replace the connector cord clamp. These adapters permit the installation of Kellems Grips, to prevent cable or conduit pull-out and control arc-of-bend. Thread adapters allow the installation of Kellems® Grips on multi-pin connectors at electrical consoles, mobile equipment, control switches, assembly equipment and testing machines.

  • Easy installation
  • Allows the use of Kellems grips
  • Extends connector and cable life

Standard Product

General

Application

Catalog Number

091041005

Color

Aluminum

Construction

Machined

EU RoHS Indicator

Item Type

Multi-Pin Connector Adapters

Material

Aluminum

Product Family

Thread Adapters Series

Specifications

  • AN-MS Connector Size - 16, 16S
  • Material - Aluminum
  • NPT Thread Size - 3/4 Inch
  • Thread Size - 7/8" x 20"

Style

For Multi-Pin Connectors

Type

UPC

783585497402

Dimensions

Display Size

3/4" NPT to 16, 16S

Weight

0.4 lb

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

5