

Brand: CHANCE Utility
Catalog ID: 12589
Chance PISA eyenuts are designed to be used Chance PISA screw anchors. The eyenuts with 5/8" diameter threads are used with 5/8" diameter rods. The eyenuts with 1" threads are used with; 3/4" and 1" diameter rods. Rods are galvanized in accordance with ASTM A153. Eyenuts are availale in three configurations to be used with one, two or three guy wires.
Application
Helical Anchoring
Catalog Number
12589
Coating
Galvanized, ASTM A-153
Eyenut Style
Twineye
Material Type
Standard
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
16000 lb.
Type
Power Installed Screw Anchor (PISA)
UPC
096359068426
Dimensions
3.500 in x 2.500 in x 1.875 in
Height
1.875 in
Length
3.5 in
Rod Diameter
0.625 in
Weight
1.94 lb
Width
2.5 in
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
16000 lb.
Pallet Quantity
960
Standard Package
25