HUBBELL CANADA
BA16EL6M, Vinyl Lock Fork #16 AWG #6 Stud (Tape Mount)
Image of BA16EL6M BA16EL6M, Vinyl Lock Fork #16 AWG #6 Stud (Tape Mount)
Image of BA16EL6M BA16EL6M, Vinyl Lock Fork #16 AWG #6 Stud (Tape Mount)

BA16EL6M, Vinyl Lock Fork #16 AWG #6 Stud (Tape Mount)

Brand: Burndy

Catalog ID: BA16EL6M

Terminal Vinyl Insulated Locking Fork #16 - 22 AWG #6 Stud on Mylar Reel

  • Vinyl Locking Fork Tongue Terminals banded together on mylar carrier strip for high volume crimping
  • Meets IEA-468-B standard
  • Can be integrated with fully autonomous wire harness machines

General

Catalog Number

BA16EL6M

Connector Type

Locking Fork Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Locking Fork

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

VINYLUG

UPC

781810029312

UPC 14 Digit GTIN

00781810029312

Dimensions

Dimension - Bolt Size fraction

#6

Dimension - Hole Size fraction

7/50

Dimension - Hole Size inch

0.14 in

Dimension - Length Overall inch

0.87 in

Dimension - Pad Width inch

0.28 in

Dimension - Stud Size inch

#6

Dimension - Thread Size

-

Dimension - Z (inch)

0.23 in

Dimensions

0.87 in x 0.29 in x 0.29 in

Height

0.29 in

Length

0.87 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.29 in

Conductor Related

Conductor - Copper Solid Size

20 ;18 AWG;17 AWG;16 AWG

Conductor - Copper Solid Size Range

20 -16 AWG

Conductor - Copper Str Size

20 AWG;18 AWG;16 AWG

Conductor - Copper Str Size Range

20 AWG-16 AWG

Conductor Size

22 - 16 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

N

Certification - ETL

No

Certification - UL Recognized

N

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Locking Fork Terminal

Physical Attribute - Number of Holes

1