
Brand: Wiegmann
Catalog ID: NP2420C
The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.
Steel panels are 12 gauge and are painted white smooth hybrid. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412C Series enclosures.
Catalog Number
NP2420C
Color
EU RoHS Indicator
Yes
Finish Type
Material
Carbon Steel
Mounting Type
Mounting Holes
Type
Back Panel
UPC
786725860425
Actual Height
22.2 in
Actual Width
18.2 in
Height
22 in
Weight
12 lb
Width
18 in
EU RoHS Indicator
Yes
Carton Quantity
1