

Brand: Wiegmann
Catalog ID: NP4236SSC
The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.
Stainless panels are 12 gauge. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412C Series enclosures.
Catalog Number
NP4236SSC
Color
Construction
Flanged
Material
Stainless Steel
Mounting Type
Series
NP Series
Type
Back Panel
UPC
786725864799
Actual Height
1.375 in
Actual Width
34.75 in
Height
1 in
Weight
41 lb
Width
35 in
Carton Quantity
1