HUBBELL CANADA
Image of BB197ML24T38TN BB197ML24T38TN, 1-Hole Braid; 24" long; 3/8" stud, Tinned
Image of BB197ML24T38TN BB197ML24T38TN, 1-Hole Braid; 24" long; 3/8" stud, Tinned
Image of BB197ML24T38TN BB197ML24T38TN, 1-Hole Braid; 24" long; 3/8" stud, Tinned

BB197ML24T38TN, 1-Hole Braid; 24" long; 3/8" stud, Tinned

Brand: Burndy

Catalog ID: BB197ML24T38TN

One-Hole Braid, 197 kcmil, 24", 3/8" stud, tin plated, approx AWG Size 3/0

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BB197ML24T38TN

UPC

621945651043

Dimensions

Dimension - Stud Size inch

3/8"

Length

24 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Thickness

0.19 in

Width

1.57 in

Conductor Related

Conductor Size

3/0 AWG

Wire Size

100mm2

Logistics

Carton Quantity

25

Pallet Quantity

99999