HUBBELL CANADA
Image of BD-03 BD-03, Balance Reel 1.5 - 3.0 lbs.
Clearance

BD-03, Balance Reel 1.5 - 3.0 lbs.

Brand: Gleason Reel

Catalog ID: BD-03

Collection name: ToolAssistPro™

Balance Reel 1.5 - 3.0 lbs.

  • For balancing tools weighing upto 5 lbs (2.3kg).
  • Each balancer incorporates all of the important functions expected of a world class product

General

Catalog Number

BD-03

Load Capacity

1.5 - 3

Series

BD – Light/Medium Duty

Type

UPC

783246008466

Dimensions

Cable Length Active

6

Force Related

Load Capacity

1.5 - 3