HUBBELL CANADA
Image of BD24G272TN BD24G272TN Tin Plated Copper Braid 24 in Long
Image of BD24G272TN BD24G272TN Tin Plated Copper Braid 24 in Long

BD24G272TN Tin Plated Copper Braid 24 in Long

Brand: Burndy

Catalog ID: BD24G272TN

Tin Plated Copper Braid 24 in Long.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BD24G272TN

Connector Type

Braid

Material

Copper

Product Family

Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts

Product Type

Mechanical

UPC

781810567401

UPC 14 Digit GTIN

00781810567401

Dimensions

Dimension - L Length Overall mm

610 mm

Dimension - Length Overall inch

24.00 in

Length

24 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Indoor Amperage

190 A

Rating - Outdoor Amperage

225 A

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid