HUBBELL CANADA
Blank 4.69 Inches Square Box Cover, 72C1BAR
Image of 72C1BAR Blank 4.69 Inches Square Box Cover, 72C1BAR
Image of 72C1BAR Blank 4.69 Inches Square Box Cover, 72C1BAR
Image of 72C1BAR Blank 4.69 Inches Square Box Cover, 72C1BAR

Blank 4.69 Inches Square Box Cover, 72C1BAR

Brand: TradeSelect

Catalog ID: 72C1BAR

Blank 4.69 Inches Square Box Cover.

Blank 4.69 Inches Square Box Cover

Use this Hubbell® 4-11/16 in. Square Box Cover over a 4-11/16 in. Square Box when doing a cross connection.

General

Application

Covers are used to close an outlet box. Raised device covers are used for mounting switches or receptacles.

Bracket Type

No Bracket

Catalog Number

72C1BAR

Color

Material

Steel

Number of Gang(s)

1-Gang

Size

4-11/16 in

Type

Flat Cover, Cover

UPC

626463000519

Dimensions

Actual Depth

0.051 in

Raised Ground

No

Size

4-11/16 in

Weight

0.32 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Pallet Quantity

6400