HUBBELL CANADA
CFB2G & CFB4G Rectangular Series, 1/2" Pre-pour Extension Caps, 2 Pack
Image of 24GEXTENDCAP2PK CFB2G & CFB4G Rectangular Series, 1/2" Pre-pour Extension Caps, 2 Pack
Image of 24GEXTENDCAP2PK CFB2G & CFB4G Rectangular Series, 1/2" Pre-pour Extension Caps, 2 Pack
play
SystemOne Recessed Floor Boxes

CFB2G & CFB4G Rectangular Series, 1/2" Pre-pour Extension Caps, 2 Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 24GEXTENDCAP2PK

Concrete Floors, Recessed, CFB2G & CFB4G Rectangular Series, 1/2" Pre-pour Extension Caps, 2 Pack

  • Concrete Rectangular Floorbox Pre-pour ½" Extension Caps
  • Stack Only Two Per Box
  • High Visibility Yellow
  • Ships Two Per Pack

2 and 4-Gang Extender Caps

General

Application

For Use with Concrete Floor Boxes

Catalog Number

24GEXTENDCAP2PK

Color

Construction

PVC

Construction Material - Main

2 Meunt

Cover Shape

Rectangle

Material

Thermoplastic

Mounting Method

Mounts to Metallic Concrete Cover

Mounting Type

  • (4) Tab Mount
  • (4) Tab Mount

Number of Gang(s)

2 or 4-Gang

Size

Standard Sized Product

Sub Brand

Concrete Floor Boxes

Type

1/2" Prepour Concrete Extension Caps

Typical Application

Pre-concrete Pour

UPC

783585547398

Dimensions

Length

10.67 in

Size

Standard Sized Product

Weight

0.55 lb

Width

6.19 in

Certifications And Compliance

Industry Standard(s)

UL 514

Configuration

Mounting Method

Mounts to Metallic Concrete Cover

Number of Gang(s)

2 or 4-Gang

Logistics

Carton Quantity

24