HUBBELL CANADA
CFB6G & CFB10G Rectangular Series, Flush Furniture Feed Cover Assembly, Aluminum Powder Paint Finish
Image of 610GTFFCVRALU CFB6G & CFB10G Rectangular Series, Flush Furniture Feed Cover Assembly, Aluminum Powder Paint Finish
Image of 610GTFFCVRALU CFB6G & CFB10G Rectangular Series, Flush Furniture Feed Cover Assembly, Aluminum Powder Paint Finish

CFB6G & CFB10G Rectangular Series, Flush Furniture Feed Cover Assembly, Aluminum Powder Paint Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 610GTFFCVRALU

SystemOne Recessed 4, 6, 10-Gang Floor Box Rectangular Flush Cover, For Use in Concrete Floors.

  • Flush Style Cover
  • (2) 2" Conduit Hubs and (2) 1" Conduit Hubs with (2) ¾" Threaded Reducers
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Alimentation de meubles avec (2) moyeux filetés de 2" et (2) moyeux filetés de 1" avec (2) réducteurs de 3/4

General

Application

Application - For Use On

Concrete

Catalog Number

610GTFFCVRALU

Color

Cover Shape

Rectangle

EU RoHS Indicator

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

Product Family

SystemOne

Type

Type of Use

Tile/Flush

Typical Application

Tile/Flush

UPC

783585590981

Dimensions

Length

10.5 in

Weight

4.1 lb

Width

9 in

Conductor Related

Cable Entry

(4) Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

1