HUBBELL CANADA
Commercial Self-Test GFCI Outlet,WR,15A 125V, 5-15R,Almond
Image of GFWRST15AL Commercial Self-Test GFCI Outlet,WR,15A 125V, 5-15R,Almond
Image of GFWRST15AL Commercial Self-Test GFCI Outlet,WR,15A 125V, 5-15R,Almond
Discontinued

Commercial Self-Test GFCI Outlet,WR,15A 125V, 5-15R,Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFWRST15AL

Power Protection Devices, Receptacle, Self Test, GFCI, WR, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Almond

  • Patented AUTOGUARD® self test technology
  • Meets NEC requirements for weather resistance (406.9), UV and corrosion resistance for harsh and damp applications
  • Protects against line and load reversal, no power to the face or downstream if device is miswired

General

Catalog Number

GFWRST15AL

Color

Almond

Product Family

Heavy Duty

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Standard

Type

Weather Resistant

UPC

883778122408

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Certifications And Compliance

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-15R

Logistics

Carton Quantity

10