HUBBELL CANADA
CSB037800SR1, Cold Shrink Splice Kit, Black, Conductor Range: #2-1/0 AWG
Image of CSB037800SR1 CSB037800SR1, Cold Shrink Splice Kit, Black, Conductor Range: #2-1/0 AWG
Image of CSB037800SR1 CSB037800SR1, Cold Shrink Splice Kit, Black, Conductor Range: #2-1/0 AWG

CSB037800SR1, Cold Shrink Splice Kit, Black, Conductor Range: #2-1/0 AWG

Brand: Burndy

Catalog ID: CSB037800SR1

Cold Shrink Splice,Black ,Conductor Range: #2-1/0,Relaxed Tube Length: 8",App. Range: 0.37-0.84.

  • Easy, safe installation
  • Suitable for a wide range of cable sizes
  • UV resistance, thermal stability
  • No special tools or training required
  • Forms a moisture proof seal
  • Superior, time-saving insulation technology
  • Indoor and outdoor applications

General

Application

Indoor and outdoor applications

Catalog Number

CSB037800SR1

Color

Connector Type

SEAL SPLICE KITS

Material

Rubber

Product Family

Wire/Cable/Hose Management & Accessories>Cold Shrink>Black Cold Shrink

Product Type

Cold Shrink

Sub Brand

COLD SHRINK SPLICE

Type

CSB

UPC

621945441590

UPC 14 Digit GTIN

00621945441590

Dimensions

Dimension - Height mm

0 mm

Package Height

1.55 in

Package Length

12.6 in

Package Weight

1.108 lb

Package Width

9.05 in

Conductor Related

Conductor Size

2AWG - 1/0AWG

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

SEAL SPLICE KITS

Logistics

Carton Quantity

50

Pallet Quantity

4500