HUBBELL CANADA
CSGO3550015, Cold Shrink Med Volt Term Kit, 35kV Outdoor
Image of CSGO3550015 CSGO3550015, Cold Shrink Med Volt Term Kit, 35kV Outdoor

CSGO3550015, Cold Shrink Med Volt Term Kit, 35kV Outdoor

Brand: Burndy

Catalog ID: CSGO3550015

Cold shrink cable terminations provide a quick, easy, safe and cost effective installation. No installation tools required, spiral rip cord design unwinds easily and enables quick removal of the hold-out core. Suitable for 5 to 8 kV Outdoor Industrial applications. Conforms to IEEE-48-1996, Class 1 and ISO/IEC 17025 Standards. Test reports available upon request

  • Length of tube is consistent before and after application
  • Rip and Grip Does not require heat gun or any installation tools
  • Spiral rip cord design provides for easy installation with effortless unwinding providing for fast removal of the hold-out core, Rip cord is recyclable
  • All kits supplied with cold shrink termination sub assembly, center end seal termination, external grounding kit, braid (without sealant), violet PVC tape, and installation guide
  • Variations include being supplied with terminal or pin connector, customer would crimp onto conductor during installation (terminal/pin connector do require proper installation tooling)
  • Insulating tube offers weathering and track resistance
  • Test reports available upon request

General

Application

To be used with Single Shielded Conductor, XLPE and EPR copper tape, drain wire shield, single shield or lead sheathed power cables for the Electrical/ Industrial/Construction market.

Boot Type

NO

Catalog Number

CSGO3550015

Environmental Conditions

Outdoor

Type

CSGO35

UPC

621945640511

Electrical Ratings

Phase

1-Phase

Voltage Rating

35 kV

Conductor Related

Conductor Range

  • 5-8kV: 750-1000 kcmil
  • 15kV: 350-750 kcmil
  • 25-28kV: 250-500 kcmil
  • 35kV: 1/0 AWG-350 kcmil

Certifications And Compliance

Environmental Conditions

Outdoor

Configuration

Boot Type

NO

Logistics

Carton Quantity

1

Pallet Quantity

20