HUBBELL CANADA
Device Box Extension, 2 In. x 3 In.. x 1 In., With adjustable depth up to 7/8 In. (50-Pack), HSBEXBAR
Image of HSBEXBAR Device Box Extension, 2 In. x 3 In.. x 1 In., With adjustable depth up to 7/8 In. (50-Pack), HSBEXBAR

Device Box Extension, 2 In. x 3 In.. x 1 In., With adjustable depth up to 7/8 In. (50-Pack), HSBEXBAR

Brand: TradeSelect

Catalog ID: HSBEXBAR

Device Box Extension, 2 In. x 3 In.. x 1 In., With adjustable depth up to 7/8 In. (50-Pack)

General

Application

Device box extension provides additional cubic capacity. Great for use with device boxes installed next to ceramic tiles.

Bracket Type

No Bracket

Catalog Number

HSBEXBAR

Color

Gray

Gangable

No

Material

Steel

Type

Extension Ring

UPC

805035056202

Certifications And Compliance

Certified Listed

CETL

Configuration

Bracket Type

No Bracket

Gangable

No

Logistics

Carton Quantity

50