HUBBELL CANADA
Image of 820D Device Box Supports, 820D
Image of 820D Device Box Supports, 820D
play
3D View
Image of 820D Device Box Supports, 820D

Device Box Supports, 820D

Brand: TradeSelect

Catalog ID: 820D

Device box supports (100-Pack)

Device box supports

General

Application

Rework Device box supports

Bracket Type

No Bracket

Catalog Number

820D

Color

Gray

Material

Steel

Type

Accessories

UPC

626463003008

Dimensions

Actual Depth

0.09 in

Raised Ground

No

Weight

0.05 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Logistics

Carton Quantity

100

Pallet Quantity

18900