HUBBELL CANADA
Dimmer Switch, Illuminated Rocker, 1P, 1000 Watts 1200V AC, Light Almond
Image of RDV10PLA Dimmer Switch, Illuminated Rocker, 1P, 1000 Watts 1200V AC, Light Almond
Image of RDV10PLA Dimmer Switch, Illuminated Rocker, 1P, 1000 Watts 1200V AC, Light Almond
Discontinued

Dimmer Switch, Illuminated Rocker, 1P, 1000 Watts 1200V AC, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RDV10PLA

Switches and Lighting Controls, Dimmer Switch, Illuminated Rocker, Single Pole, 1000 Watts 1200V AC, Light Almond

  • Illuminated Rocker
  • Single Pole
  • 1000 Watts 1200V AC

General

Application - For Use On

Only use with Compatible Dimmable Bulbs

Catalog Number

RDV10PLA

Color

Construction

Metal Strap, Polycarbonate Front

Environmental Conditions

Indoor Use Only

Number of Gang(s)

1-Gang

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Specifications

  • Product Type - Rocker Decorator Dimmers
  • Termination - Single Pole

Style

Rocker Dimmer

Type

Incandescent

UPC

883778116124

Dimensions

Depth

1.3 in

Height

4.1 in

Weight

0.25 lb

Width

2.2 in

Electrical Ratings

Amperage Rating

8 A

Current Amperage Description

8 A

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Wattage

1000 W

Conductor Related

Number Of Poles

Single Pole

Certifications And Compliance

Environmental Conditions

Indoor Use Only

Industry Standard(s)

CSA Certified

Operational

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical

Logistics

Carton Quantity

6