HUBBELL CANADA
Durable 3-Gang Toggle Duplex Steel Wall Plate Almond SP28AL
Image of SP28AL Durable 3-Gang Toggle Duplex Steel Wall Plate Almond SP28AL
Image of SP28AL Durable 3-Gang Toggle Duplex Steel Wall Plate Almond SP28AL
Discontinued

Durable 3-Gang Toggle Duplex Steel Wall Plate Almond SP28AL

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SP28AL

Wallplates and Boxes, Metallic Plates, 3- Gang, 2) Toggles, 1) Duplex, Standard Size, Almond Painted Steel

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Catalog Number

SP28AL

Color

Almond

Construction

Stamped

Cutout

2) Toggle, 1) Duplex

Item Type

Screw Mount

Material

Steel

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

3-Gang

Orientation

Vertical Mount

Product Family

Accessory

Size

Standard

Specifications

  • Appearance - Powder coat paint
  • Material - Steel
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Toggle, Duplex
  • Plate Type - 3-Gang

Style

2-Toggle, 1-Duplex

Type

Combination

UPC

883778115189

Dimensions

Display Size

Standard Sized

Size

Standard

Thickness

0.03

Certifications And Compliance

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

3-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

5