HUBBELL CANADA
EdgeConnect™ Series, Weatherproofing Boots, Weatherproof Edge Device Boot, Black
Image of HBL6023ST EdgeConnect™ Series, Weatherproofing Boots, Weatherproof Edge Device Boot, Black
Image of HBL6023ST EdgeConnect™ Series, Weatherproofing Boots, Weatherproof Edge Device Boot, Black
Image of HBL6023ST EdgeConnect™ Series, Weatherproofing Boots, Weatherproof Edge Device Boot, Black

EdgeConnect™ Series, Weatherproofing Boots, Weatherproof Edge Device Boot, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6023ST

EdgeConnect™, Weatherproofing Boots, Weatherproof Edge Device Boot, Black

EdgeConnect™ Screwless Termination system, simply insert the wire and press the plunger down. No tools are required. That connection is fool-proof and long lasting, to all but guarantee a high quality result. Any qualify ed installer regardless of level of training can guarantee a high quality result. Elapsed time? About 11 seconds!.

  • Weather protective covering
  • Durable thermoplastic elastomer material
  • Ribbed design provides a secure grip

Standard Product

General

Application

Weatherproofing

Catalog Number

HBL6023ST

Color

Black

Environmental Conditions

Weatherproofing Accessory

Item Type

Insulgrip® EdgeConnect™ Plug Boot

Material

Thermoplastic Elastomer

Material - Mounting Hardware

Device Mounted

Operating Temperature

Maximum continuous 75°C and minimum (without Impact) -40 °C

Performance

  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)

Series

EdgeConnect™ Series

Specifications

Material - Thermoplastic Elastomer

Style

For 15A EdgeConnect 2 and 3-Wire Devices

Type

Weatherproof Boot

UPC

783585730912

Dimensions

Display Size

Standard Sized Product

Weight

0.15 lb

Certifications And Compliance

Environmental Conditions

Weatherproofing Accessory

Operational

Operating Temperature

Maximum continuous 75°C and minimum (without Impact) -40 °C

Performance

  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

30

Pallet Quantity

5670