HUBBELL CANADA
Electrical Device Box,2.5 Inch Deep,Steel
Image not found
Image not found
Discontinued

Electrical Device Box,2.5 Inch Deep,Steel

Brand: TradeSelect

Catalog ID: 2304LLE

Single Gang Device Box, 2-1/2 in. Deep, 14.5 Cu. In., with Raised ground screw, Cable Pryouts Ends, NMD90 and AC90 (50-Pack)

General

Application

Device boxes are used to house wiring devices such as switches or receptacles. 2304 series provide more cubic capacity and are ideal for larger appliances such as GFCI'S, dimmers and thermostats.

Bracket Type

No Bracket

Catalog Number

2304LLE

Color

Gray

Drawn or Welded

Welded

Ends Cable

4

Gangable

No

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Switch Box, Box

UPC

626463043066

Wiring System

Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3

Dimensions

Actual Depth

2.5 in

Raised Ground

Yes

Weight

0.44 lb

Conductor Related

Cable Entry

NMD clamp

Certifications And Compliance

Certified Listed

CSA

Configuration

Bracket Type

No Bracket

Gangable

No

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Pallet Quantity

2250