HUBBELL CANADA
Emt Compression Coupling Steel 0.50 In., CKS050
Image of CKS050 Emt Compression Coupling Steel 0.50 In., CKS050
Image of CKS050 Emt Compression Coupling Steel 0.50 In., CKS050

Emt Compression Coupling Steel 0.50 In., CKS050

Brand: TradeSelect

Catalog ID: CKS050

EMT COMPRESSION COUPLING STEEL 0.50IN

Trade size: 1/2" (16), Carton Quantity: 50, Case Quantity: 500

General

Application

Used to connect two lengths of EMT and in concrete tight locations

Catalog Number

CKS050

Material

Steel

Type

EMT Compression Coupling

UPC

626463034743

Certifications And Compliance

Certified Listed

cUL

Logistics

Carton Quantity

50

Pallet Quantity

16000