MY LISTS
HUBBELL CANADA
Image of CKS300 Emt Compression Coupling Steel 3.00 In., CKS300
Image of CKS300 Emt Compression Coupling Steel 3.00 In., CKS300

Emt Compression Coupling Steel 3.00 In., CKS300

Brand: TradeSelect

Catalog ID: CKS300

EMT COMPRESSION COUPLING STEEL 3.00IN

Trade size: 3" (78), Case Quantity: 1

Product details

General

Application

Used to connect two lengths of EMT and in concrete tight locations

Catalog Number

CKS300

Material

Steel

Type

EMT Compression Coupling

UPC

626463034811

Certifications And Compliance

Certified Listed

cUL

Logistics

Pallet Quantity

567

Resources and downloads