HUBBELL CANADA
Image of ESXC120AA2G ESXC120AA2G - Class I 120V, Clear Strobe, 3/4" Pendant with Guard
Image of ESXC120AA2G ESXC120AA2G - Class I 120V, Clear Strobe, 3/4" Pendant with Guard

ESXC120AA2G - Class I 120V, Clear Strobe, 3/4" Pendant with Guard

Brand: Killark

Catalog ID: ESXC120AA2G

Class I 120V, Clear Strobe, 3/4" Pendant with Guard

The ESX Series Explosion Proof Xenon Strobe is designed for warning and signaling applications. This fixture is made with a cast copper-free aluminum housing and are powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments.

Product details

General

Catalog Number

ESXC120AA2G

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Flashing

Light Source

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Optic Type

Polycarbonate Lens - Clear

Series

ESX

UPC

783936028590

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120 VAC

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

1