HUBBELL CANADA
FF-45-4M - 45° 1-1/4" Iron Elbow, Female/Female
Image of FF-45-4M FF-45-4M - 45° 1-1/4" Iron Elbow, Female/Female
*Representative image
Image of FF-45-4M FF-45-4M - 45° 1-1/4" Iron Elbow, Female/Female
Discontinued

FF-45-4M - 45° 1-1/4" Iron Elbow, Female/Female

Brand: Killark

Catalog ID: FF-45-4M

45° 1-1/4" Iron Elbow, Female/Female

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

General

Application

To change direction in rigid or IMC conduit systems.

Catalog Number

FF-45-4M

Color

Glossy gray

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Iron

Product Family

Fittings

Series

FF Series

Type

45 Degree Elbow

UPC

783936095769

Dimensions

Dimensions

6.88 in x 3.75 in x 5.5 in

Gross Weight with Packaging

0.84

Height

5.5 in

Hub Size

1-1/4"

Length

6.88 in

Width

3.75 in

Certifications And Compliance

EU RoHS Indicator