HUBBELL CANADA
Furniture Connectivity Boxes, Table Top Box, 1) XLR Jack, Black
Image of TTBXLRBK Furniture Connectivity Boxes, Table Top Box, 1) XLR Jack, Black
Image of TTBXLRBK Furniture Connectivity Boxes, Table Top Box, 1) XLR Jack, Black
Image of TTBXLRBK Furniture Connectivity Boxes, Table Top Box, 1) XLR Jack, Black

Furniture Connectivity Boxes, Table Top Box, 1) XLR Jack, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: TTBXLRBK

Furniture Connectivity Boxes, Table Top Box, 1) XLR Jack, Black

  • 1) XLR Jack
  • Black

Low Voltage Only

General

Application - For Use On

Table Top

Catalog Number

TTBXLRBK

Construction

Fabricated

Item Type

Table Top Box

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

1) XLR Microphone Jack

Product Family

Connectivity Boxes

Specifications

Dimensions - 2.19" Diameter

Type

Boxes

UPC

783585129174

Dimensions

Display Size

1-Gang

Weight

0.8 lb

Conductor Related

Cable Entry

Knock Outs

Configuration

Number Of Outlets

1) XLR Microphone Jack

Logistics

Carton Quantity

5