HUBBELL CANADA
GBM26T8, Mechanical Grounding Connector, Cable to Bar
Image of GBM26T8 GBM26T8, Mechanical Grounding Connector, Cable to Bar
Image of GBM26T8 GBM26T8, Mechanical Grounding Connector, Cable to Bar

GBM26T8, Mechanical Grounding Connector, Cable to Bar

Brand: Burndy

Catalog ID: GBM26T8

Mechanical Grounding Connector, Cable to 1/4" - 1" Thick Bar, 4 AWG (Sol)-2/0 AWG (Str), 3/8" Stud.

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • Type GBM clamps cable directly on bar surface
  • One-wrench installation
  • UL467 Listed, Suitable for Direct Burial in earth or concrete

General

Catalog Number

GBM26T8

Installation Torque Recommended in-lb

240 lb-in

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat

UPC

781810079324

Dimensions

Dimension - L Length Overall mm

24 mm

Dimension - Length Overall inch

0.94 in

Dimension - Width fraction

1-1/3 in

Dimension - Width inch

1.34 in

Dimension - Width mm

34 mm

Conductor Related

Conductor - Copper Solid Size Range

#4 AWG-2/0 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 lb-in

Logistics

Carton Quantity

1

Pallet Quantity

1