HUBBELL CANADA
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 20A 480V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Red, Watertight
Image of 320P7W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 20A 480V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Red, Watertight
Image of 320P7W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 20A 480V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Red, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 20A 480V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Red, Watertight

Brand: Bryant

Catalog ID: 320P7W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 20A 480V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Red, Watertight

  • Industrial Grade
  • Male Plug
  • 20A 480V AC
  • 2-Pole 3-Wire Grounding
  • Terminal Screw

Watertight

General

Application

High Ampacity Connections

Catalog Number

320P7W

Color

Red

Environmental Conditions

Watertight

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Product Family

Watertight - IP67

Type

Plugs

UPC

781786250345

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

20 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

480 VAC

Voltage Rating Description

480 VAC

Wattage

5540 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA

Configuration

Cord Type

All Portable