HUBBELL CANADA
Image of HFX-55T-302 HFX-55T-302 - HFX 55W Fluorescent 120-277V 2 Foot, 2 Lamp- Biaxial
Discontinued

HFX-55T-302 - HFX 55W Fluorescent 120-277V 2 Foot, 2 Lamp- Biaxial

Brand: Killark

Catalog ID: HFX-55T-302

HFX 55W Fluorescent 120-277V 2 Foot, 2 Lamp- Biaxial

  • UL Listed and labeled for use inside paint spray booths and rooms
  • 2’ nominal compact models facilitate use in areas too small for nominal 4’ models, or where the light must be confined
  • Standard ballast is 120-277V at 50/60 Hz
  • 0°F starting temperature
  • Construction is strong lightweight corrosion resistant copper-free aluminum alloy, less than 4/10 of 1%
  • All external hardware is corrosion resistant 316 stainless steel
  • UL Listed externally fused ballast option protects fixture on line side of ballast, prevents ballast burnout
  • Suitable for use in both indoor and outdoor wet locations
  • Relamping easily accomplished by removing screw in cap and socket
  • Factory sealed construction