HUBBELL CANADA
Hospital Grade,GFCI Outlet with Night Light,White,15A
Image of GFRST82WNL Hospital Grade,GFCI Outlet with Night Light,White,15A
Image of GFRST82WNL Hospital Grade,GFCI Outlet with Night Light,White,15A
play
Autoguard GFCI Receptacles
Discontinued

Hospital Grade,GFCI Outlet with Night Light,White,15A

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFRST82WNL

Straight Blade Devices, Receptacle, GFCI, Commercial Hospital Grade, Self Test, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, White, With Night Light

  • Green power indicator and red trip indicator
  • Patented AUTOGUARD® self test technology
  • Triple wipe construction
  • Includes light sensor controls for automatic on and off, custom dual lens for optimum light output

General

Catalog Number

GFRST82WNL

Color

EU RoHS Indicator

Product Family

Hospital Grade

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Brass
  • Power Contacts - Brass

Style

Nightlight

Type

UPC

783585485973

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-15R

Logistics

Carton Quantity

10