HUBBELL CANADA
Hubbell-Pro Residential AUTOGUARD® Self-Test GFCI Receptacle, 15A, Light Almond
Image of GF15LA3 Hubbell-Pro Residential AUTOGUARD® Self-Test GFCI Receptacle, 15A, Light Almond
Image of GF15LA3 Hubbell-Pro Residential AUTOGUARD® Self-Test GFCI Receptacle, 15A, Light Almond
Discontinued

Hubbell-Pro Residential AUTOGUARD® Self-Test GFCI Receptacle, 15A, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GF15LA3

HUBBELLPRO, GFCI, 15A, 3 Pack, Light Almond

HUBBELLPRO provides an innovative self-test technology with a new contemporary look. The appealing smooth style and low profile satin finish are sure to complement any décor. The face of the device blends in with the surrounding interior. All distracting stepped surfaces, lights and conspicuous text markings have been minimized. This safety solution includes tamper resistant (TR), weather resistant (WR) and standard (non TRWR) options in 7 different color choices. Quick and easy installation is essential for any installer. The new HUBBELLPRO provides an expanded ground wire area along with guide pockets at every termination. This allows for rapid internal back wire installation. The face design offers a flush, smooth look when the wall plate is added for the final touch. This new ground fault solution is ideal for the residential market, including adult communities, multifamily, dormitories, hotels and homes. Retail, restaurant and commercial office environments would be suitable, as well. Applications include kitchens, bathrooms, garages, basements, laundry areas, workshops, wet or damp locations and outdoor porches and decks.

  • Ground fault EOL indicator
  • Comprehensive diagnostics
  • No power at face if reverse wired
  • Automatic self-grounding staple makes installation ease

General

Catalog Number

GF15LA3

Color

Type

Standard

UPC

883778450983

Dimensions

Weight

0.25 lb

Electrical Ratings

Current / Amperage Rating

15 A

Logistics

Carton Quantity

3