HUBBELL CANADA
Hubbell-Pro Residential Tamper-Resistant AUTOGUARD® Self-Test GFCI Receptacle (3 Pack), 20A, Brown
Image of GFT203 Hubbell-Pro Residential Tamper-Resistant AUTOGUARD® Self-Test GFCI Receptacle (3 Pack), 20A, Brown
Image of GFT203 Hubbell-Pro Residential Tamper-Resistant AUTOGUARD® Self-Test GFCI Receptacle (3 Pack), 20A, Brown
Discontinued

Hubbell-Pro Residential Tamper-Resistant AUTOGUARD® Self-Test GFCI Receptacle (3 Pack), 20A, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFT203

HUBBELLPRO, GFCI, 20A, Tamper-Resistant, 3 Pack, Brown

  • Autoguard self-test technology with auto-monitor, power denial
  • Patented tamper-resistant mechanism designed specifically for residential applications provides ease of insertion
  • Flush, smooth profile and satin finish complement any décor

General

Catalog Number

GFT203

Color

EU RoHS Indicator

Type

Tamper-Resistant

UPC

883778451133

Electrical Ratings

Current / Amperage Rating

20 A

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

3