HUBBELL CANADA
HubbellPRO,Weather Resistant,GFCI,15A,Light Almond
Image of GFTW15LA3 HubbellPRO,Weather Resistant,GFCI,15A,Light Almond
Image of GFTW15LA3 HubbellPRO,Weather Resistant,GFCI,15A,Light Almond
Discontinued

HubbellPRO,Weather Resistant,GFCI,15A,Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFTW15LA3

HUBBELLPRO, GFCI, 15A, Weather-Resistant, Tamper-Resistant, 3 Pack, Light Almond

  • Autoguard self test technology with auto-monitor, power denial
  • Patented tamper-resistant mechanism designed specifically for residential applications provides ease of insertion
  • Flush, smooth profile and satin finish complement any décor

General

Catalog Number

GFTW15LA3

Color

EU RoHS Indicator

Type

Tamper-Resistant/Weather Resistant

UPC

883778451263

Electrical Ratings

Current / Amperage Rating

15 A

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

3