HUBBELL CANADA
Industrial Grade, Pendant Controls, Two Button Compact Version, Single Speed Normally Open, Pilot Duty, 240V, Terminal Screws
Image of PCS102 Industrial Grade, Pendant Controls, Two Button Compact Version, Single Speed Normally Open, Pilot Duty, 240V, Terminal Screws
Image of PCS102 Industrial Grade, Pendant Controls, Two Button Compact Version, Single Speed Normally Open, Pilot Duty, 240V, Terminal Screws

Industrial Grade, Pendant Controls, Two Button Compact Version, Single Speed Normally Open, Pilot Duty, 240V, Terminal Screws

Brand: Bryant

Catalog ID: PCS102

Switches and Lighting Controls, Industrial Grade, Pendant Controls, Two Button Compact Version, Single Speed Normally Open, Pilot Duty, 240V ,Terminal Screws, Yellow

  • Pendant Controls
  • Two Button Compact Version
  • Single Speed Normally Open
  • Pilot Duty
  • 240V

Standard Product

General

Actuator

Push Buttons

Back Box Type

-

Catalog Number

PCS102

Color

Contact Configuration

Momentary

Enclosure Type

NEMA 4X

Environmental Conditions

Indoor and Outdoor

Indicator(s) Type

None

Item Type

Complete Unit- 2 Buttons

Material

Non-Metallic

Material - Mounting Hardware

Cable Mounted

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Product Family

Compact

Style

Two Button

Type

Single Speed

UPC

781786406421

Dimensions

Display Size

Compact

Electrical Ratings

Connectivity

Terminal Screws

Contact Rating

Pilot Duty Only

Current Rating

6 A

Phase

Single Phase

Voltage Rating

250V AC Max kV

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

Operational

Actuator

Push Buttons

Indicator(s) Type

None

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Configuration

Back Box Type

-

Logistics

Carton Quantity

10