HUBBELL CANADA
Kellems Wire Management, 5 Channel "Y" Fitting Blue and Yellow
Image of HBLTRED5YB Kellems Wire Management, 5 Channel "Y" Fitting Blue and Yellow
Image of HBLTRED5YB Kellems Wire Management, 5 Channel "Y" Fitting Blue and Yellow

Kellems Wire Management, 5 Channel "Y" Fitting Blue and Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLTRED5YB

Kellems® 5 Channel "Y" Fitting

TredTrak® non-metallic cable protectors can also be interlocked to protect cables and cords of any length. The TredTrak system is a five channel modular cable protection system that will protect cable diameters up to 1.28 inches (32.5mm). It is designed to support pedestrian and light vehicle traffic in public, institutional and commercial applications. The Hubbell modular cable protection line also permits compliance with NEC® requirements (Article 525) for insulating electrical cables and cord at carnivals, amusement parks, convention centers and similar public areas.

  • High density polyurethane construction supports heavy loads and is weather resistant
  • Modular interlocking design for easy installation, breakdown and storage
  • Safety surface pattern reduces slipping and skidding
  • High visibility safety blue and yellow colors

General

Catalog Number

HBLTRED5YB

Color

Blue,Yellow

Product Family

TredTrak Floor Cable Cover

Style

Channel Dim. 1.30" x 1.30"

Type

5-Channel Y Fitting

UPC

783585174211

Dimensions

Dimensions

17.5 in x 17.5 in x 1.95 in

Height

1.95 in

Length

17.5 in

Weight

13.4 lb

Width

17.5 in

Logistics

Carton Quantity

1