

Brand: Bryant
Catalog ID: 71820MB
Standard Product
Application
Extra Heavy Duty Industrial
Catalog Number
71820MB
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Insulation
Insulated Body
Item Type
20A Flanged Inlet
Material
Composite
Material - Mounting Hardware
Screw Mounting
Style
Equipment Base
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type
Flanged Inlet
UPC
781786698161
Dimensions
3.06 in x 3.06 in x 2.03 in
Display Size
Standard Sized Product
Height
2.03 in
Length
3.06 in
Width
3.06 in
Amperage Rating
20 A
Connectivity
Screw Terminals
Current Amperage Description
20 Amp
Current Rating
20 A
Dielectric Strength
Withstands 3000V Minimum
Voltage Rating
3 Phase Y 120/208 VAC
Voltage Rating Description
3 Phase Y 120/208V AC
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#18 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
L18-20P
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Carton Quantity
10