

Brand: Bryant
Catalog ID: 72120MB
Produit standard
Application
Catalog Number
72120MB
Color
White
Environmental Conditions
EU RoHS Indicator
Insulation
Insulated Body
Item Type
20A Flanged Inlet
Material
Composite
Material - Mounting Hardware
Screw Mounting
Style
Equipment Base
Temperature Rating
Maximum continu : 75° C ; Minimum continu : -40° C sans impact
Type
UPC
781786701267
Dimensions
3.06 in x 3.06 in x 2.03 in
Display Size
Standard Sized Product
Height
2.03 in
Length
3.06 in
Width
3.06 in
Amperage Rating
20 A
Connectivity
Screw Terminals
Current Amperage Description
20 Amp
Current Rating
20 A
Dielectric Strength
Withstands 3000V Minimum
Voltage Rating
3 Phase Y 120/208 VAC
Voltage Rating Description
3 Phase Y 120/208V AC
Number Of Poles
4-Pole
Number Of Wires
5-Wire
Wire Size
#18 AWG to #8 AWG
Environmental Conditions
EU RoHS Indicator
Nema Rating
L21-20P
Temperature Rating
Maximum continu : 75° C ; Minimum continu : -40° C sans impact
Carton Quantity
10