


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7593V
Standard Product
Application
Catalog Number
HBL7593V
Color
Black
Cord Range
0.300"-0.430"(7.6-10.9)
Environmental Conditions
EU RoHS Indicator
Insulation
Insulated Body
Item Type
15A Midget Twist-Lock® Valise® Connector
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
UPC
783585237763
Dimensions
1.19 in x 1.19 in x 1.98 in
Display Size
Midget Locking
Height
1.98 in
Length
1.19 in
Weight
0.1 lb
Width
1.19 in
Amperage Rating
15 A
Connectivity
Insulation Displacement
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 V
Voltage Rating Description
125 V
Cable Range
0.281 - 0.421 in
Conductor Range
#14 AWG to #12 AWG
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#18 AWG to #14 AWG
Environmental Conditions
EU RoHS Indicator
Industry Standard(s)
Nema Rating
ML-2R
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Carton Quantity
10
Pallet Quantity
7150