




Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2820
Standard
Application
Catalog Number
HBL2820
Color
Black
Environmental Conditions
EU RoHS Indicator
Horsepower - Maximum
10
Item Type
Single Flush Receptacles
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
Type
UPC
783585236261
Dimensions
3.28 in x 1.7 in x 1.23 in
Display Size
Standard Sized Product
Height
1.23 in
Length
3.28 in
Weight
0.3 lb
Width
1.7 in
Amperage Rating
30 A
Connectivity
Back and Side Wired Screw Terminals
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Phase
3 Phase WYE
Voltage Rating
3 Phase WYE 277/480 VAC
Voltage Rating Description
3 Phase WYE 277/480 VAC
Number Of Poles
4-Pole
Number Of Wires
5-Wire
Wire Size
#16 AWG to #8 AWG
Environmental Conditions
EU RoHS Indicator
Industry Standard(s)
Nema Rating
L22-30R
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
10
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
10
Pallet Quantity
2520