

Brand: Connector Mfg. Co. (CMC)
Catalog ID: LP4-250C
Designed for use on open wire or multiple cable secondaries to permit readily accessible service connections.;The connector is constructed of high quality 6061-T6 for strength and conductivity.;Takes up to four taps. Taps may be added later without interrupting service or removing cover.;Impact resistant cover and clamp are clearly marked with easy-to-read cable ranges.;Extended insulating shields on the cover make cable stripping much easier.
Catalog Number
LP4-250C
Material
Aluminum
UPC
192663082216
Dimensions
2.37 in x 0.93 in x 2 in
Height
2 in
Length
2.37 in
Package Height
0 in
Package Length
0 in
Package Weight
0.416 lb
Package Width
0 in
Width
0.93 in
Conductor - ACSR Str Tap Range
1/0 ACSR
Conductor - AL Str Run Range
250 Kcmil-#2 AWG
Conductor - AL Str Tap Range
4/0 AWG-#14 AWG
Conductor - Copper Str Run Range
250 Kcmil-#2 AWG
Conductor - Copper Str Tap Range
4/0 AWG-#14 AWG