HUBBELL CANADA
Image of PH6599 Marine Wiring Products, Phone/TV Device, Marine Telephone Cord, 50', Yellow
Image of PH6599 Marine Wiring Products, Phone/TV Device, Marine Telephone Cord, 50', Yellow

Marine Wiring Products, Phone/TV Device, Marine Telephone Cord, 50', Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH6599

Marine Telephone Cord, 50'

  • Phone/TV Device
  • Marine Telephone Cord
  • 50'
  • Yellow

Product details

General

Application

Ship-To-Shore Cables

Catalog Number

PH6599

Color

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Item Type

Factory Terminated Devices

Jacket

PVC

Material

Copper

Performance

Environmental - Moisture Resistance - IP55 Suitability

Specifications

  • Length - 50 ft. (15.2m)
  • Product Type - Phone/TV Devices
  • Version - Phone Cable Set

UPC

783585201849

Electrical Ratings

Current Rating

Telephone/CATV

Voltage Rating

Telephone and TV Devices kV

Wattage

Telephone Signal Only

Conductor Related

Cord Length

600

Logistics

Carton Quantity

1