

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL4750CGY
Catalog Number
HBL4750CGY
Color
Gray
Enclosure Type
NEMA 1 Rating
EU RoHS Indicator
Item Type
HBL4750 Series
Material
Steel
Product Family
HBL4750 Series
Specifications
Style
Single Channel
Type
UPC
783585216478
Length
5 ft
Weight
0.46 lb
EU RoHS Indicator
Industry Standard(s)
Carton Quantity
50
Pallet Quantity
300