HUBBELL CANADA
Metal Raceway, Large Radius Divided Internal Elbow, HBL6750 Series, Gray
Image of HBL6717DFOGY Metal Raceway, Large Radius Divided Internal Elbow, HBL6750 Series, Gray
Image of HBL6717DFOGY Metal Raceway, Large Radius Divided Internal Elbow, HBL6750 Series, Gray

Metal Raceway, Large Radius Divided Internal Elbow, HBL6750 Series, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6717DFOGY

Metal Raceway Large Radius Divided Internal Elbow, HBL6750 Series

  • UL Listed, CSA Certified
  • Available in ivory or gray powder coat
  • Large cross sectional area provide maximum cable capacity

General

Catalog Number

HBL6717DFOGY

Color

EU RoHS Indicator

Item Type

HBL6750 Series

Material

Steel

Product Family

HBL6750 Series

Specifications

Material - Galvanized Steel

Style

Internal

Type

UPC

783585217741

Dimensions

Weight

3.05 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM