HUBBELL CANADA
Metal Raceway, Mounting Clip, HBL500/HBL750 Series, Ivory
Image of HBL5703IV Metal Raceway, Mounting Clip, HBL500/HBL750 Series, Ivory
Image of HBL5703IV Metal Raceway, Mounting Clip, HBL500/HBL750 Series, Ivory
Image of HBL5703IV Metal Raceway, Mounting Clip, HBL500/HBL750 Series, Ivory

Metal Raceway, Mounting Clip, HBL500/HBL750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5703IV

Metal Raceway, Mounting Clip, HBL500/HBL750 Series, Ivory

  • Mounting Clip
  • HBL500/HBL750 Series
  • Ivory

General

Catalog Number

HBL5703IV

Color

Ivory

EU RoHS Indicator

Item Type

Combination HBL500/HBL750 Series

Material

Steel

Product Family

HBL500;HBL700;HBL750

Style

Clip

Type

UPC

783585216775

Dimensions

Weight

0.004 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

100

Pallet Quantity

53600