HUBBELL CANADA
MULTI-CONNECT 1-Gang Black Duplex Face Plate for Floor Wall Boxes
Image of HBLST302SBK MULTI-CONNECT 1-Gang Black Duplex Face Plate for Floor Wall Boxes
Image of HBLST302SBK MULTI-CONNECT 1-Gang Black Duplex Face Plate for Floor Wall Boxes
Discontinued

MULTI-CONNECT 1-Gang Black Duplex Face Plate for Floor Wall Boxes

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLST302SBK

Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Screw Mount, Duplex, Black

Standard Product

General

Accessory Type

Plates

Catalog Number

HBLST302SBK

Color

Black

Construction

Fabricated

Item Type

Device Plate

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

Duplex

Product Family

Connectivity Boxes

Specifications

  • Material - High Impact Resistant Plastic
  • Mounting Screws - 8/32 Combo Head
  • Mounting Type - Screw Mount
  • Plate Openings - Duplex
  • Used In - MULTI-CONNECT, Raised Access and Concrete Recessed

Type

Accessories

UPC

783585807607

Dimensions

Display Size

1-Gang

Configuration

Number Of Outlets

Duplex

Logistics

Carton Quantity

10