

Brand: Wiegmann
Catalog ID: WA101006GIE
Designed for use as instrument housing, electrical control enclosures, terminal wiring boxes or electrical junction boxes. Provides protection from dirt, dust, oil, and water.
Application
Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes, or electrical junction boxes. Provides protection from dirt, dust, oil, and water.
Catalog Number
WA101006GIE
Color
Construction
Continuously Welded Seams
Cover Type
Hinged Screw Cover
Finish Type
Textured
Material
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725442454
Depth
6 in
Height
10 in
Weight
11 lb
Width
10 in
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
72