HUBBELL CANADA
N4 9 Pushbutton Enclosure w/ Blank Cover 9.5x8.5x3 - Gray
Image of PB9BC N4 9 Pushbutton Enclosure w/ Blank Cover 9.5x8.5x3 - Gray
*Representative image
Image of PB9BC N4 9 Pushbutton Enclosure w/ Blank Cover 9.5x8.5x3 - Gray

N4 9 Pushbutton Enclosure w/ Blank Cover 9.5x8.5x3 - Gray

Brand: Wiegmann

Catalog ID: PB9BC

N4 9 Pushbutton Enclosure w/ Blank Cover 9.5X8.5X3 Carbon Steel - Gray

Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

  • Designed to hold all standard brands of pushbuttons, switches and pilot lights
  • Provide protection from dust, dirt, oil and water.

General

Application

Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil and water.

Catalog Number

PB9BC

Color

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

Finish Type

Polyester Powder

Material

Carbon Steel

Mounting Type

  • External Mounting Plates
  • External Mounting Plates

Number of Holes

0

Series

PB Series

Type

Standard Push Button Enclosure

UPC

786725845590

Dimensions

Actual Depth

9.5 in

Actual Height

9.5 in

Actual Width

8.5 in

Depth

10 in

Height

10 in

Weight

8 lb

Width

9 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4

UL Listed

Yes

Configuration

Number of Holes

0

Logistics

Carton Quantity

1

Pallet Quantity

72