HUBBELL CANADA
N412 Single Door Ultimate 3-Point Handle 30X24X20 - Gray
Image of N4123024203PTC N412 Single Door Ultimate 3-Point Handle 30X24X20 - Gray
*Representative image
Image of N4123024203PTC N412 Single Door Ultimate 3-Point Handle 30X24X20 - Gray

N412 Single Door Ultimate 3-Point Handle 30X24X20 - Gray

Brand: Wiegmann

Catalog ID: N4123024203PTC

N412 Single Door Wall-Mount Ultimate 3-Point Handle 30X24X20 Carbon Steel - Gray

Hubbell Wiegmann N412C ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamlined styling, flush latching and attrative durable finish complement any high tech electronic equipment.

  • Bodies and doors fabricated from 14 gauge steel
  • Continuously welded seams ground smooth, less holes or knockouts
  • Doors are interchangeable and easily removable
  • Grounding studs are welded to door and body assuring a positive ground
  • Print pocket is provided
  • Enclosures are supplied with closed cell neoprene gasket
  • Mounting holes in rear of enclosure
  • Collar studs for mounting optional back panel
  • With 3pt keylocking/padlocking combo handle

General

Application

Hubbell Wiegmann N4123PTC ULTIMATE Series Enclosures are designed to house and protect electrical and eletronic components from harsh, dirty environments. For use in installations where dirt, dust, oil water, or other contaminants are present. Streamlined

Catalog Number

N4123024203PTC

Color

Construction

Continuously Welded Seams

Cover Type

Door

Finish Type

Textured

Knockouts

No

Latches Type

3-Point Keylocking/Padlocking

Listings

  • cULus
  • IEC 60529

Material

Carbon Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Type

Enclosure

UPC

786725869343

Dimensions

Actual Depth

21.75 in

Actual Height

30 in

Actual Width

24.06 in

Cubic Capacity

14400 cu.in

Depth

20 in

Height

30 in

Weight

99 lb

Width

24 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R, 12, 13, 4

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Number of Holes

4

Logistics

Carton Quantity

1

Pallet Quantity

1