HUBBELL CANADA
N4X Hinged Wireway 6X6X48 304 Stainless Steel
Image of SSJW64 N4X Hinged Wireway 6X6X48 304 Stainless Steel
*Representative image
Image of SSJW64 N4X Hinged Wireway 6X6X48 304 Stainless Steel

N4X Hinged Wireway 6X6X48 304 Stainless Steel

Brand: Wiegmann

Catalog ID: SSJW64

N4X Hinged Wireway 6X6X48 304 Stainless Steel

Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.

  • Designed to protect electrical wiring in areas where corrosion problems exist
  • A complete selection of sections and fittings is offered in two sizes.

General

Accessory Type

Wireway

Application

Designed to protect electrical wiring in areas where corrosion problems exist.

Catalog Number

SSJW64

Color

Cover Type

Hinged Cover

Enclosure Type

Nema 4X & 12 Type Enclosure

Finish Type

Smooth Grained Finish

Knockouts

No

Material

Stainless Steel

Material Type

304 Stainless Steel

Type

Wireway

UPC

786725482207

Dimensions

Actual Length

48 in

Depth

48 in

Dimensions

48 in x 6 in x 6 in

Height

6 in

Length

48 in

Weight

32 lb

Width

6 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

1